Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
FCS-GL1/2A4-NAEX 10M | TURCK - Your Global Automation Partner
Flow monitoring
FCS-GL1/2A4-NAEX 10M
Order ID no. 6870433
home
Home
Loading...
Technical Data
Downloads
Application area
Explosion hazard (zone 1)
Cable color
Blue
Cable length (m)
10
Design
Immersion
Detection type
Calorimetric
Electrical connection
Cable
Function
Flow monitoring
Housing material
Stainless steel
Housing quality
1.4571 (AISI 316Ti)
Media temperature max. (°C)
85
Media temperature min. (°C)
-20
Medium
liquids
Mounting conditions
Immersion sensor
Process connection
G 1/2″ long version
Protection class
IP67
Key Features
Protection class
IP67
In Stock
Price Group
D2
List Price
392,00 €
Item Total
392,00 €
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Products
Others
FCS-GL1/2A4-NAEX 10M
Contact Support