Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
FCS-GL1/2TN-NAEX-H1141 | TURCK - Your Global Automation Partner
Flow Monitoring
FCS-GL1/2TN-NAEX-H1141
Order ID no. 6870443
home
Home
Loading...
Technical Data
Downloads
Application area
Explosion hazard (zone 1)
Connector type
M12 x 1
Design
Immersion
Detection type
Calorimetric
Electrical connection
Connector
Function
Flow monitoring
Housing material
Metal
Housing quality
Titanium/metal ceramic (3.7035)
Media temperature max. (°C)
85
Media temperature min. (°C)
-20
Medium
liquids
Mounting conditions
Immersion sensor
Process connection
G 1/2″ long version
Protection class
IP67
Key Features
Protection class
IP67
In Stock
Price Group
D2
List Price
1.018,00 €
Item Total
1.018,00 €
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Products
Others
FCS-GL1/2TN-NAEX-H1141
Contact Support