Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
FCS-GL1/2T-NAEX-H1141 | TURCK - Your Global Automation Partner
BSc 16.11.2022:
FCS-GL1/2T-NAEX-H1141
Order ID no. 6870445
home
Home
Loading...
Technical Data
Downloads
Application area
Explosion hazard (zone 1)
Approvals
ATEX, CE, GOST, UKCA
Connector type
M12 x 1
Design
Immersion
Detection type
Calorimetric
Electrical connection
Connector
Function
Flow monitoring
Housing material
Plastic
Housing quality
PTFE
Media temperature max. (°C)
70
Media temperature min. (°C)
-10
Medium
liquids
Mounting conditions
Immersion sensor
Process connection
G 1/2″ long version
Protection class
IP67
Key Features
Protection class
IP67
In Stock
Price Group
D2
List Price
481,90 €
Item Total
481,90 €
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Products
Others
FCS-GL1/2T-NAEX-H1141
Contact Support