Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
FCS-G1/2A4-NA/D100 3M | TURCK - Your Global Automation Partner
Flow Monitoring
FCS-G1/2A4-NA/D100 3M
Order ID no. 6870453
home
Home
Loading...
Technical Data
Downloads
Application area
High temperature
Cable length (m)
3
Design
Immersion
Detection type
Calorimetric
Electrical connection
Cable
Function
Flow monitoring
Housing material
Stainless steel
Housing quality
1.4571 (AISI 316Ti)
Media temperature max. (°C)
120
Media temperature min. (°C)
10
Medium
liquids
Mounting conditions
Immersion sensor
Process connection
G 1/2″
Protection class
IP68
Key Features
Protection class
IP68
In Stock
Price Group
D2
List Price
360,60 €
Item Total
360,60 €
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Products
Others
FCS-G1/2A4-NA/D100 3M
Contact Support