Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
FCS-G3/4A4-NAEX-H1141/L250 | TURCK - Your Global Automation Partner
Flow Monitoring
FCS-G3/4A4-NAEX-H1141/L250
Order ID no. 6870501
home
Home
Loading...
Technical Data
Downloads
Application area
Explosion hazard (zone 1)
Connector type
M12 x 1
Design
Immersion
Detection type
Calorimetric
Electrical connection
Connector
Function
Flow monitoring
Housing material
Stainless steel
Housing quality
1.4571 (AISI 316Ti)
Media temperature max. (°C)
85
Media temperature min. (°C)
-20
Medium
liquids
Mounting conditions
Immersion sensor
Process connection
G 3/4″
Protection class
IP67
Key Features
Protection class
IP67
In Stock
Price Group
D2
List Price
1.137,00 €
home
Turck-Shop
Products
Others
FCS-G3/4A4-NAEX-H1141/L250
Item Total
1.137,00 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support