Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
FCI-G3/8A2-NA-H1141 | TURCK - Your Global Automation Partner
Flow monitoring
FCI-G3/8A2-NA-H1141
Order ID no. 6870602
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
60
Ambient temperature min. (°C)
0
Application area
Standard
Connector type
M12 x 1
Design
Inline
Detection type
Calorimetric
Electrical connection
Connector
Function
Flow monitoring
Housing material
Stainless steel
Housing quality
1.4305 (AISI 303)
Mounting conditions
Inline sensor
Protection class
IP67
Key Features
Protection class
IP67
In Stock
Price Group
D2
List Price
397,90 €
Item Total
397,90 €
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Products
Others
FCI-G3/8A2-NA-H1141
Contact Support