Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
person
Login
FCI-N1/8D06CTP-LIX-H1141 | TURCK - Your Global Automation Partner
Flow monitoring
FCI-N1/8D06CTP-LIX-H1141
Order ID no. 6870623
In Stock
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
60
Ambient temperature min. (°C)
0
Application area
Standard
Connector type
M12 x 1
Design
Inline
Detection type
Calorimetric
Electrical connection
Connector
Function
Flow monitoring
Medium
liquids
Mounting conditions
Inline sensor
Operating voltage
DC
Output function
Analog output
Protection class
IP67
Key Features
Protection class
IP67
Price Group
C1
List Price
672,00 €
Item Total
672,00 €
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Products
Others
FCI-N1/8D06CTP-LIX-H1141
Contact Support