Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
FCI-D09A4-NAEX-H1141/M16 | TURCK - Your Global Automation Partner
Discontinued due to underperformance
FCI-D09A4-NAEX-H1141/M16
Order ID no. 6870634
home
Home
Loading...
Technical Data
Downloads
Application area
Explosion hazard (zone 1)
Connector type
M12 x 1
Design
Inline
Detection type
Calorimetric
Electrical connection
Connector
Function
Flow monitoring
Housing material
Stainless steel
Housing quality
1.4571 (AISI 316Ti)
Media temperature max. (°C)
70
Media temperature min. (°C)
-20
Medium
liquids
Mounting conditions
Inline sensor
Process connection
M16 x 1.5
Protection class
IP67
Key Features
Protection class
IP67
home
Turck-Shop
Products
Others
FCI-D09A4-NAEX-H1141/M16
In Stock
Price Group
D2
List Price
513,00 €
Item Total
513,00 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support