Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
FCI-N1/8D06CTP-ARX-H1140 | TURCK - Your Global Automation Partner
Flow monitoring
FCI-N1/8D06CTP-ARX-H1140
Order ID no. 6870651
In Stock
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
60
Ambient temperature min. (°C)
0
Application area
Standard
Connector type
M12 x 1
Design
Inline
Detection type
Calorimetric
Electrical connection
Connector
Function
Flow monitoring
Media temperature max. (°C)
60
Media temperature min. (°C)
0
Medium
liquids
Mounting conditions
Inline sensor
Operating voltage
DC
Output function
Relay output
Process connection
T-splitter 1 ½″ x ½″ x 1 ½″
Protection class
IP67
Switching element function
NO contact
Key Features
Protection class
IP67
Price Group
D2
List Price
608,00 €
Item Total
608,00 €
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Products
Others
FCI-N1/8D06CTP-ARX-H1140
Contact Support