Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
person
Login
FCI-D08A4P-AP8X-H1141/D038 | TURCK - Your Global Automation Partner
Flow monitoring
FCI-D08A4P-AP8X-H1141/D038
Order ID no. 6870654
In Stock
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
60
Ambient temperature min. (°C)
0
Application area
Standard
Connector type
M12 x 1
Design
Inline
Detection type
Calorimetric
Electrical connection
Connector
Function
Flow monitoring
Housing material
Plastic
Housing quality
PBT
Media temperature max. (°C)
80
Media temperature min. (°C)
0
Medium
liquids
Mounting conditions
Inline sensor
Operating voltage
DC
Output function
PNP
Protection class
IP67
Switching element function
NO contact
Key Features
Protection class
IP67
Price Group
D2
List Price
489,60 €
Item Total
489,60 €
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Products
Others
FCI-D08A4P-AP8X-H1141/D038
Contact Support