Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
FTCI-1/2D10A4P-2ARX-H1160/D525 | TURCK - Your Global Automation Partner
Flow Rate Monitoring
FTCI-1/2D10A4P-2ARX-H1160/D525
Order ID no. 6870689
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
60
Ambient temperature min. (°C)
0
Application area
Standard
Connector type
M12 x 1
Design
Inline
Detection type
Calorimetric
Electrical connection
Connector
Function
Flow rate measurement
Housing material
Plastic
Housing quality
PBT
Media temperature max. (°C)
65
Media temperature min. (°C)
10
Medium
liquids
Mounting conditions
Inline sensor
Operating voltage
DC
Output function
Relay output
Process connection
1/2″ Swagelok
Protection class
IP54
Switching element function
NO contact
Key Features
Protection class
IP54
In Stock
Price Group
D2
List Price
1.337,00 €
home
Turck-Shop
Products
Others
FTCI-1/2D10A4P-2ARX-H1160/D525
Item Total
1.337,00 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support