Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
person
Login
add_shopping_cart
FCI-D06A4-LIX-H1141/D184 | TURCK - Your Global Automation Partner
Flow Monitoring Inline Sensor with Integrated Processor
FCI-D06A4-LIX-H1141/D184
Order ID no. 6870691
In Stock
Item Total
1.229,00 €
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Products
Others
FCI-D06A4-LIX-H1141/D184
Technical Data
Downloads
Application area
Standard
Connector type
M12 x 1
Design
Inline
Detection type
Calorimetric
Electrical connection
Connector
Function
Flow monitoring
Mounting conditions
Inline sensor
Operating voltage
DC
Output function
Analog output
Protection class
IP67
Key Features
Protection class
IP67
Price Group
D2
List Price
1.229,00 €
Contact Support