Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
FCI-D06A4-LIX/D183 5M | TURCK - Your Global Automation Partner
FCI-D06A4-LIX/D183 5M
Order ID no. 6870695
In Stock
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
60
Ambient temperature min. (°C)
0
Application area
Standard
Detection type
Calorimetric
Function
Flow monitoring
Price Group
D2
List Price
2.021,00 €
Item Total
2.021,00 €
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Products
Others
FCI-D06A4-LIX/D183 5M
Contact Support