Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
FCS-K20-RP8X/D045 | TURCK - Your Global Automation Partner
Flow Monitoring
FCS-K20-RP8X/D045
Order ID no. 6870710
home
Home
Loading...
Technical Data
Downloads
Application area
Standard
Approvals
cULus
Cable length (m)
2
Design
Immersion
Electrical connection
Cable
Housing material
Plastic
Housing quality
PBT-GF30-V0
Media temperature max. (°C)
70
Media temperature min. (°C)
-20
Medium
gases
Mounting conditions
Immersion sensor
Operating voltage
DC
Output function
PNP
Process connection
PVC flange (included in delivery)
Protection class
IP67
Switching element function
NC contact
Key Features
Protection class
IP67
In Stock
Price Group
D2
List Price
106,80 €
home
Turck-Shop
Products
Others
FCS-K20-RP8X/D045
Item Total
106,80 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support