Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
person
Login
FCS-M18-AP8X/D041 5M | TURCK - Your Global Automation Partner
Flow Monitoring
FCS-M18-AP8X/D041 5M
Order ID no. 6870718
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
60
Ambient temperature min. (°C)
0
Application area
Standard
Cable length (m)
5
Design
Immersion
Detection type
Calorimetric
Electrical connection
Cable
Function
Flow monitoring
Housing material
Metal
Housing quality
CuZn
Media temperature max. (°C)
70
Media temperature min. (°C)
-20
Medium
gases
Mounting conditions
Immersion sensor
Operating voltage
DC
Output function
PNP
Process connection
G 1/4″ female thread
Protection class
IP67
Switching element function
NO contact
Key Features
Protection class
IP67
In Stock
Price Group
D2
List Price
266,00 €
home
Turck-Shop
Products
Others
FCS-M18-AP8X/D041 5M
Item Total
266,00 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support