Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
FCS-M18-LIX/D241 | TURCK - Your Global Automation Partner
Flow Monitoring
FCS-M18-LIX/D241
Order ID no. 6870723
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-20
Application area
Standard
Cable length (m)
1
Design
Immersion
Detection type
Calorimetric
Electrical connection
Nexans Flamex SH20 acc. to EN 50306
Function
Flow monitoring
Housing material
Metal
Housing quality
CuZn
Media temperature max. (°C)
70
Media temperature min. (°C)
-20
Medium
gases
Mounting conditions
Immersion sensor
Operating voltage
DC
Output function
Analog output
Process connection
M18 x 1
In Stock
Price Group
D2
List Price
295,70 €
home
Turck-Shop
Products
Others
FCS-M18-LIX/D241
Item Total
295,70 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support