Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
FCS-M18-LIX/D041 | TURCK - Your Global Automation Partner
Flow Monitoring
FCS-M18-LIX/D041
Order ID no. 6870727
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-20
Application area
Standard
Approvals
cULus
Cable length (m)
2
Design
Immersion
Detection type
Calorimetric
Electrical connection
Cable
Function
Flow monitoring
Housing material
Metal
Housing quality
CuZn
Media temperature max. (°C)
70
Media temperature min. (°C)
-20
Medium
gases
Mounting conditions
Immersion sensor
Operating voltage
DC
Output function
Analog output
Process connection
M18 x 1
Protection class
IP67
Key Features
Protection class
IP67
In Stock
Price Group
D2
List Price
269,30 €
Item Total
269,30 €
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Products
Others
FCS-M18-LIX/D041
Contact Support