Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
FCS-HA2P-VRX/230VAC/AL115 10M | TURCK - Your Global Automation Partner
Flow monitoring
FCS-HA2P-VRX/230VAC/AL115 10M
Order ID no. 6870728
home
Home
Loading...
Technical Data
Downloads
Application area
Standard
Cable length (m)
10
Design
Immersion
Detection type
Calorimetric
Electrical connection
Cable
Function
Flow monitoring
Media temperature max. (°C)
80
Media temperature min. (°C)
-20
Medium
gases
Mounting conditions
Immersion sensor
Operating voltage
AC
Output function
Relay output
Process connection
G 1″ female thread DIN 3852
Switching element function
Complementary contact
home
Turck-Shop
Products
Others
FCS-HA2P-VRX/230VAC/AL115 10M
In Stock
Price Group
D2
List Price
441,20 €
Item Total
441,20 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support