Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
person
Login
add_shopping_cart
FCS-M18-AP8X-0.2-RS4T | TURCK - Your Global Automation Partner
Flow Monitoring Immersion Sensor with Integrated Processor
FCS-M18-AP8X-0.2-RS4T
Order ID no. 6870794
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
60
Ambient temperature min. (°C)
0
Application area
Standard
Cable length (m)
0.2
Design
Immersion
Detection type
Calorimetric
Electrical connection
Cable with connector
Function
Flow monitoring
Housing material
Metal
Housing quality
CuZn
Media temperature max. (°C)
70
Media temperature min. (°C)
-20
Medium
gases
Mounting conditions
Immersion sensor
Operating voltage
DC
Output function
PNP
Process connection
M18 x 1
Protection class
IP67
Switching element function
normally open NO
Key Features
Protection class
IP67
home
Turck-Shop
Products
Others
FCS-M18-AP8X-0.2-RS4T
In Stock
Price Group
D2
List Price
298,20 €
Item Total
298,20 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support