Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
FTCI-3/4D15A4P-LI-UP8X-H1141 | TURCK - Your Global Automation Partner
Flow rate monitoring Inline sensor with integrated processing unit
FTCI-3/4D15A4P-LI-UP8X-H1141
Order ID no. 6870811
home
Home
Loading...
Technical Data
Downloads
Application area
Standard
Connector type
M12 x 1
Design
Inline
Detection type
Calorimetric
Electrical connection
Connector
Function
Flow rate measurement
Housing material
Plastic
Housing quality
PBT
Medium
liquids
Mounting conditions
Inline sensor
Operating voltage
DC
Output function
PNP/Analog output
Process connection
3/4″ Swagelok
Protection class
IP65
Switching element function
NO/NC programmable
home
Turck-Shop
Products
Others
FTCI-3/4D15A4P-LI-UP8X-H1141
Key Features
Protection class
IP65
In Stock
Price Group
D2
List Price
666,00 €
Item Total
666,00 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support