Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
FTCI-3/8D10A4P-4UP8X-H1160 | TURCK - Your Global Automation Partner
Flow Rate Monitoring
FTCI-3/8D10A4P-4UP8X-H1160
Order ID no. 6870814
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
60
Ambient temperature min. (°C)
0
Application area
Standard
Design
Inline
Detection type
Calorimetric
Function
Flow rate measurement
Housing material
Plastic
Housing quality
PBT
Media temperature max. (°C)
90
Media temperature min. (°C)
-10
Medium
liquids
Mounting conditions
Inline sensor
Process connection
3/8″ Swagelok
In Stock
Price Group
D2
List Price
876,00 €
Item Total
876,00 €
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Products
Others
FTCI-3/8D10A4P-4UP8X-H1160
Contact Support