Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
person
Login
FCS-N1/2A4-NA-H1141/L220 | TURCK - Your Global Automation Partner
Flow Monitoring
FCS-N1/2A4-NA-H1141/L220
Order ID no. 6870837
home
Home
Loading...
Technical Data
Downloads
Application area
Standard
Connector type
M12 x 1
Design
Immersion
Detection type
Calorimetric
Dimensions (L x W x H)
121,1 mm x 38 mm x 49 mm
Display
4-digit 12-segment display, rotatable by 180°, red or green
Electrical connection
Connector
Function
Flow monitoring
Housing material
Stainless steel
Housing quality
1.4571 (AISI 316Ti)
Media temperature max. (°C)
80
Media temperature min. (°C)
-20
Medium
liquids
Mounting conditions
Immersion sensor
Process connection
1/2″ NPT
Protection class
IP67
Key Features
Protection class
IP67
In Stock
Price Group
D2
List Price
488,10 €
home
Turck-Shop
Products
Others
FCS-N1/2A4-NA-H1141/L220
Item Total
488,10 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support