Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
FTCI-3/4D15A4P-2LIX-H1141 | TURCK - Your Global Automation Partner
Flow rate monitoring Inline sensor with integrated processing unit
FTCI-3/4D15A4P-2LIX-H1141
Order ID no. 6870838
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
60
Ambient temperature min. (°C)
0
Application area
Standard
Design
Inline
Detection type
Calorimetric
Electrical connection
Connector
Function
Flow rate measurement
Housing material
Plastic
Housing quality
PBT
Media temperature max. (°C)
90
Media temperature min. (°C)
-10
Medium
liquids
Mounting conditions
Inline sensor
Operating voltage
DC
Output function
Analog output
Process connection
3/4″ Swagelok
Protection class
IP65
home
Turck-Shop
Products
Others
FTCI-3/4D15A4P-2LIX-H1141
Key Features
Protection class
IP65
In Stock
Price Group
D2
List Price
1.009,00 €
Item Total
1.009,00 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support