Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
FCS-N1/2A4P-2AP8X-H1140 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Transistor Output 24 VDC PNP NO
FCS-N1/2A4P-2AP8X-H1140
Order ID no. 6871009
home
Home
Loading...
Technical Data
Downloads
Application area
Standard
Connector type
M12 x 1
Design
Immersion
Detection type
Calorimetric
Electrical connection
Connector
Function
Flow monitoring
Housing material
Plastic
Housing quality
PBT
Media temperature max. (°C)
80
Media temperature min. (°C)
-20
Medium
liquids
Mounting conditions
Immersion sensor
Operating voltage
DC
Output function
2 x PNP
Process connection
1/2″ NPT
Protection class
IP67
Switching element function
2 x NO contact
Key Features
Protection class
IP67
In Stock
Price Group
D2
List Price
445,50 €
home
Turck-Shop
Products
Others
FCS-N1/2A4P-2AP8X-H1140
Item Total
445,50 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support