Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
FCS-N1/2A2-AP8X | TURCK - Your Global Automation Partner
Flow monitoring
FCS-N1/2A2-AP8X
Order ID no. 6871012
home
Home
Loading...
Technical Data
Downloads
Application area
Standard
Cable length (m)
2
Design
Immersion
Detection type
Calorimetric
Electrical connection
Cable
Function
Flow monitoring
Housing material
Stainless steel
Housing quality
1.4305 (AISI 303)
Media temperature max. (°C)
80
Media temperature min. (°C)
-20
Mounting conditions
Immersion sensor
Operating voltage
DC
Output function
PNP
Process connection
1/2″ NPT
Switching element function
NO contact
In Stock
Price Group
D2
List Price
453,50 €
Item Total
453,50 €
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Products
Others
FCS-N1/2A2-AP8X
Contact Support