Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
FCS-N1/2A4P-ARX-B1151/D031/230VAC | TURCK - Your Global Automation Partner
Flow monitoring
FCS-N1/2A4P-ARX-B1151/D031/230VAC
Order ID no. 6871026
home
Home
Loading...
Technical Data
Downloads
Application area
Standard
Connector type
7/8″
Design
Immersion
Detection type
Calorimetric
Electrical connection
Connector
Function
Flow monitoring
Housing material
Plastic
Housing quality
PBT
Media temperature max. (°C)
80
Media temperature min. (°C)
-20
Medium
liquids
Mounting conditions
Immersion sensor
Operating voltage
AC
Output function
Relay output
Process connection
1/2″ NPT
Protection class
IP67
Switching element function
NO contact
Key Features
Protection class
IP67
In Stock
Price Group
D2
List Price
433,90 €
Item Total
433,90 €
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Products
Others
FCS-N1/2A4P-ARX-B1151/D031/230VAC
Contact Support