Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
FCS-N1/2A2P-LIX-H1141 | TURCK - Your Global Automation Partner
Flow Monitoring Immersion Sensor with Integrated Processor
FCS-N1/2A2P-LIX-H1141
Order ID no. 6871040
home
Home
Loading...
Technical Data
Application area
Standard
Connector type
M12 x 1
Design
Immersion
Detection type
Calorimetric
Electrical connection
Connector
Function
Flow monitoring
Mounting conditions
Immersion sensor
Operating voltage
DC
Output function
Analog output
Protection class
IP65
Key Features
Protection class
IP65
home
Turck-Shop
Products
Others
FCS-N1/2A2P-LIX-H1141
Item Total
605,00 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support
In Stock
Price Group
D2
List Price
605,00 €