Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
FCS-N1/2A4P-LIX-H1141/V300/L060 | TURCK - Your Global Automation Partner
Flow Monitoring
FCS-N1/2A4P-LIX-H1141/V300/L060
Order ID no. 6871050
In Stock
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-20
Application area
Standard
Connector type
M12 x 1
Design
Immersion
Detection type
Calorimetric
Electrical connection
Connector
Function
Flow monitoring
Housing material
Plastic
Housing quality
PBT
Media temperature max. (°C)
80
Media temperature min. (°C)
5
Medium
liquids
Mounting conditions
Immersion sensor
Operating voltage
DC
Output function
Analog output
Process connection
1/2″ NPT
Protection class
IP65
Key Features
Protection class
IP65
Price Group
D2
List Price
645,00 €
home
Turck-Shop
Products
Others
FCS-N1/2A4P-LIX-H1141/V300/L060
Item Total
645,00 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support