Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
FCS-N3/4T-NA 4M | TURCK - Your Global Automation Partner
Flow monitoring
FCS-N3/4T-NA 4M
Order ID no. 6871313
home
Home
Loading...
Technical Data
Downloads
Application area
Standard
Cable length (m)
4
Design
Immersion
Detection type
Calorimetric
Electrical connection
Cable
Function
Flow monitoring
Housing material
Plastic
Housing quality
PTFE
Media temperature max. (°C)
70
Media temperature min. (°C)
-10
Medium
liquids
Mounting conditions
Immersion sensor
Process connection
3/4″ NPT
Protection class
IP68
Key Features
Protection class
IP68
In Stock
Price Group
D2
List Price
368,30 €
Item Total
368,30 €
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Products
Others
FCS-N3/4T-NA 4M
Contact Support