Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
FCS-N1/2A4-NAEX-H1141/L065/A | TURCK - Your Global Automation Partner
Flow Monitoring
FCS-N1/2A4-NAEX-H1141/L065/A
Order ID no. 6871323
home
Home
Loading...
Technical Data
Downloads
Application area
Explosion hazard (zone 1)
Connector type
M12 x 1
Design
Immersion
Detection type
Calorimetric
Electrical connection
Connector
Function
Flow monitoring
Housing material
Stainless steel
Housing quality
1.4571 (AISI 316Ti)
Media temperature max. (°C)
85
Media temperature min. (°C)
-20
Medium
gases
Mounting conditions
Immersion sensor
Process connection
1/2″ NPT
Protection class
IP67
Key Features
Protection class
IP67
In Stock
Price Group
D2
List Price
549,00 €
Item Total
549,00 €
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Products
Others
FCS-N1/2A4-NAEX-H1141/L065/A
Contact Support