Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
FCS-N1/2A4-NA/D100 16.5M | TURCK - Your Global Automation Partner
Flow monitoring
FCS-N1/2A4-NA/D100 16.5M
Order ID no. 6871416
home
Home
Loading...
Technical Data
Downloads
Application area
High temperature
Cable length (m)
16.5
Design
Immersion
Detection type
Calorimetric
Electrical connection
Cable
Function
Flow monitoring
Housing material
Stainless steel
Housing quality
1.4571 (AISI 316Ti)
Media temperature max. (°C)
120
Media temperature min. (°C)
10
Medium
liquids
Mounting conditions
Immersion sensor
Process connection
1/2″ NPT
Protection class
IP68
Key Features
Protection class
IP68
In Stock
Price Group
D2
List Price
544,00 €
Item Total
544,00 €
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Products
Others
FCS-N1/2A4-NA/D100 16.5M
Contact Support