Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
FCS-G1/2A2-NA/AL065 | TURCK - Your Global Automation Partner
Flow monitoring
FCS-G1/2A2-NA/AL065
Order ID no. 6872010
home
Home
Loading...
Technical Data
Downloads
Application area
Standard
Cable length (m)
2
Design
Immersion
Detection type
Calorimetric
Electrical connection
Cable
Function
Flow monitoring
Housing material
Stainless steel
Housing quality
1.4305 (AISI 303)
Media temperature max. (°C)
80
Media temperature min. (°C)
-20
Medium
gases
Mounting conditions
Immersion sensor
Process connection
G 1/2″
Protection class
IP68
Key Features
Protection class
IP68
In Stock
Price Group
D2
List Price
297,80 €
Item Total
297,80 €
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Products
Others
FCS-G1/2A2-NA/AL065
Contact Support