Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
FCS-50A4-NA/D014 8M | TURCK - Your Global Automation Partner
Flow Monitoring
FCS-50A4-NA/D014 8M
Order ID no. 6872012
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
80
Ambient temperature min. (°C)
-20
Application area
Standard
Cable length (m)
8
Design
Immersion
Detection type
Calorimetric
Electrical connection
Cable
Function
Flow monitoring
Housing material
Stainless steel
Housing quality
1.4404 (AISI 316L)
Media temperature max. (°C)
120
Media temperature min. (°C)
10
Medium
liquids
Mounting conditions
Immersion sensor
Process connection
Tri-Clamp 1 1/2″
Protection class
IP68
home
Turck-Shop
Products
Others
FCS-50A4-NA/D014 8M
Key Features
Protection class
IP68
In Stock
Price Group
D2
List Price
679,00 €
Item Total
679,00 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support