Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
FCS-HA2P-VRX2/230VAC/AL115 | TURCK - Your Global Automation Partner
FCS-HA2P-VRX2/230VAC/AL115
Order ID no. 6872016
home
Home
Loading...
Technical Data
Downloads
Application area
Standard
Cable length (m)
2
Design
Immersion
Detection type
Calorimetric
Electrical connection
Cable
Function
Flow monitoring
Media temperature max. (°C)
80
Media temperature min. (°C)
-20
Medium
gases
Mounting conditions
Immersion sensor
Operating voltage
AC
Output function
Relay output
Process connection
G 1″ female thread DIN 3852
Switching element function
Complementary contact
In Stock
Price Group
D2
List Price
403,40 €
Item Total
403,40 €
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Products
Others
FCS-HA2P-VRX2/230VAC/AL115
Contact Support