Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
FCS-G1/2A4-NA/AL065 10M | TURCK - Your Global Automation Partner
Flow monitoring
FCS-G1/2A4-NA/AL065 10M
Order ID no. 6872023
home
Home
Loading...
Technical Data
Downloads
Application area
Standard
Cable length (m)
10
Design
Immersion
Detection type
Calorimetric
Electrical connection
Cable
Function
Flow monitoring
Housing material
Stainless steel
Housing quality
1.4571 (AISI 316Ti)
Media temperature max. (°C)
80
Media temperature min. (°C)
-20
Medium
gases
Mounting conditions
Immersion sensor
Process connection
G 1/2″
Protection class
IP68
Key Features
Protection class
IP68
In Stock
Price Group
D2
List Price
321,60 €
Item Total
321,60 €
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Products
Others
FCS-G1/2A4-NA/AL065 10M
Contact Support