Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
FCS-DN25A4-NA/D100 10M | TURCK - Your Global Automation Partner
Cable device
FCS-DN25A4-NA/D100 10M
Order ID no. 6872024
In Stock
home
Home
Loading...
Technical Data
Downloads
Application area
High temperature
Cable length (m)
10
Detection type
Calorimetric
Electrical connection
Cable
Function
Flow monitoring
Housing material
Stainless steel
Housing quality
1.4571 (AISI 316Ti)
Media temperature max. (°C)
120
Media temperature min. (°C)
10
Protection class
IP68
Key Features
Protection class
IP68
Price Group
D2
List Price
602,00 €
Item Total
602,00 €
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Products
Others
FCS-DN25A4-NA/D100 10M
Contact Support