Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
FCS-67A4-NAEX/D100 | TURCK - Your Global Automation Partner
Flow Monitoring
FCS-67A4-NAEX/D100
Order ID no. 6872029
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
120
Ambient temperature min. (°C)
10
Application area
High temperature
Cable length (m)
2
Design
Immersion
Detection type
Calorimetric
Electrical connection
Cable
Function
Flow monitoring
Housing material
Stainless steel
Housing quality
1.4404 (AISI 316L)
Media temperature max. (°C)
120
Media temperature min. (°C)
10
Medium
liquids
Mounting conditions
Immersion sensor
Process connection
Tri-Clamp 2″
Protection class
IP68
Key Features
Protection class
IP68
In Stock
Price Group
D2
List Price
708,00 €
Item Total
708,00 €
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Products
Others
FCS-67A4-NAEX/D100
Contact Support