Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
person
Login
FCS-50A4P-ARX-B3151/115VAC/DO14 | TURCK - Your Global Automation Partner
Flow Monitoring Immersion Sensor with Integrated Processor
FCS-50A4P-ARX-B3151/115VAC/DO14
Order ID no. 6872033
home
Home
Loading...
Technical Data
Application area
Standard
Connector type
1/2″
Design
Immersion
Detection type
Calorimetric
Electrical connection
Connector
Function
Flow monitoring
Housing material
Plastic
Housing quality
PBT
Media temperature max. (°C)
80
Media temperature min. (°C)
-20
Medium
liquids
Mounting conditions
Immersion sensor
Operating voltage
AC
Output function
Relay output
Process connection
Tri-Clamp 1 1/2″
Protection class
IP67
Switching element function
normally open NO
Key Features
Protection class
IP67
home
Turck-Shop
Products
Others
FCS-50A4P-ARX-B3151/115VAC/DO14
Item Total
867,00 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support
In Stock
Price Group
D2
List Price
867,00 €