Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
person
Login
FCS-50A4-NAEX0/D014 10M | TURCK - Your Global Automation Partner
Flow Monitoring
FCS-50A4-NAEX0/D014 10M
Order ID no. 6872037
home
Home
Loading...
Technical Data
Downloads
Application area
Explosion hazard (zone 0)
Approvals
ATEX, CE, GOST, UKCA
Cable color
Blue
Cable length (m)
10
Design
Immersion
Detection type
Calorimetric
Electrical connection
Cable
Function
Flow monitoring
Housing material
Stainless steel
Housing quality
1.4404 (AISI 316L)
Media temperature max. (°C)
60
Media temperature min. (°C)
-20
Medium
liquids
Mounting conditions
Immersion sensor
Process connection
Tri-Clamp 1 1/2″
Protection class
IP67
Key Features
Protection class
IP67
In Stock
Price Group
D2
List Price
705,00 €
home
Turck-Shop
Products
Others
FCS-50A4-NAEX0/D014 10M
Item Total
705,00 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support