Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
FCS-DN25HC4-NAEX/L080/D100 | TURCK - Your Global Automation Partner
Flow Monitoring
FCS-DN25HC4-NAEX/L080/D100
Order ID no. 6872058
home
Home
Loading...
Technical Data
Downloads
Application area
High temperature
Cable color
Blue
Cable length (m)
2
Design
Immersion
Detection type
Calorimetric
Electrical connection
Cable
Function
Flow monitoring
Housing material
Metal
Housing quality
Hastelloy C4 (2.4610)
Media temperature max. (°C)
120
Media temperature min. (°C)
10
Medium
liquids
Mounting conditions
Immersion sensor
Process connection
Receptacle
Protection class
IP67
Key Features
Protection class
IP67
In Stock
Price Group
D2
List Price
3.409,00 €
home
Turck-Shop
Products
Others
FCS-DN25HC4-NAEX/L080/D100
Item Total
3.409,00 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support