Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
TC01-G1/2A4P-LIAP8X-H1140 | TURCK - Your Global Automation Partner
Temperature Detection
TC01-G1/2A4P-LIAP8X-H1140
Order ID no. 6877002
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
60
Ambient temperature min. (°C)
-20
Connector type
M12 x 1
Design
With display (integrated probe)
Electrical output
Current output (3-wire), Switching output
Electrical connection
Connector
Housing material
Plastic
Housing quality
PA6
Measuring range
-40...120 °C
Output function
PNP
Process connection
G 1/2″ male thread
Protection class
IP65
Switching element function
NO/NC programmable
Key Features
Protection class
IP65
In Stock
Price Group
D2
List Price
406,20 €
Item Total
406,20 €
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Products
Others
TC01-G1/2A4P-LIAP8X-H1140
Contact Support