Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
person
Login
DPC-49-IPS | TURCK - Your Global Automation Partner
Power Supply Module FOUNDATION Fieldbus
DPC-49-IPS
Order ID no. 6882013
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
60
Ambient temperature min. (°C)
-20
Dimensions (L x W x H)
118 mm x 18 mm x 103 mm
Housing material
Plastic
Network protocol
FOUNDATION fieldbus
Output voltage
27 VDC
Product type
Power Supplies
Protection class
IP20
Key Features
Network protocol
FOUNDATION fieldbus
Protection class
IP20
home
Turck-Shop
Products
Others
DPC-49-IPS
Item Total
587,00 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support
In Stock
Price Group
K3
List Price
587,00 €