Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
RKV4912-20M | TURCK - Your Global Automation Partner
Fieldbus cables for fieldbus systems
RKV4912-20M
Order ID no. 6882072
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
105
Ambient temperature min. (°C)
-40
Application
Data
Cable color
Yellow
Cable diameter (mm)
8.4
Cable length (m)
20
Cable quality
TPU
Connector A - Number of pins
4
Core cross-section (mm²)
0.8
Coupling nut/screw material A
Brass
Network protocol
FOUNDATION fieldbus
Plug body
Plastic
Product type
Premoulded cable
Voltage (V)
300
Key Features
Network protocol
FOUNDATION fieldbus
home
Turck-Shop
Products
Others
RKV4912-20M
In Stock
Price Group
K3
List Price
200,20 €
Item Total
200,20 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support