Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
MBD40-T0833/EX/000/P105 | TURCK - Your Global Automation Partner
Multibarrier, 8-Channel
MBD40-T0833/EX/000/P105
Order ID no. 6882077
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-20
Approvals
ATEX
Dimensions (L x W x H)
300 mm x 400 mm x 161 mm
Electrical connection
8 x 3-pin removable terminal blocks, screw connection, Cable gland
Housing material
Stainless steel
Housing quality
1.4404 (AISI 316L)
Installation area
zone 1
Network protocol
FOUNDATION fieldbus, PROFIBUS-PA
Number of channels
8
Product type
Multibarrier
Protection class
IP66
Key Features
Network protocol
FOUNDATION fieldbus, PROFIBUS-PA
Protection class
IP66
In Stock
Price Group
K3
List Price
2.437,00 €
Item Total
24.370,00 €
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Products
Others
MBD40-T0833/EX/000/P105
Contact Support