Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
AI40EX | TURCK - Your Global Automation Partner
excom I/O System
AI40EX
Order ID no. 6884009
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
60
Ambient temperature min. (°C)
-20
Approvals
ATEX
Connection technology signal
Cage clamp terminal, Screw terminal
Dimensions (L x W x H)
118 mm x 18 mm x 106 mm
Housing material
Plastic
Network protocol
EtherNet/IP, Modbus TCP, PROFIBUS-DP, PROFINET
Number of channels
4
Product type
I/O Module
Protection class
IP20
Signal type
Analog input, Intrinsically safe
Key Features
Network protocol
PROFIBUS-DP, EtherNet/IP, Modbus TCP, PROFINET
Protection class
IP20
In Stock
Price Group
D1
List Price
620,00 €
Item Total
620,00 €
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Products
Others
AI40EX
Contact Support