Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
EG-VA4055/M16-K | TURCK - Your Global Automation Partner
excom I/O System
EG-VA4055/M16-K
Order ID no. 6884056
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
53
Ambient temperature min. (°C)
-20
Dimensions (L x W x H)
550 mm x 400 mm x 210 mm
Electrical connection
Cable gland
Housing material
Stainless steel
Housing quality
1.4404 (AISI 316L)
Network protocol
EtherNet/IP, Modbus TCP, PROFIBUS-DP, PROFINET
Product type
Housing
Protection class
IP66
Key Features
Network protocol
PROFIBUS-DP, EtherNet/IP, Modbus TCP, PROFINET
Protection class
IP66
home
Turck-Shop
Products
Others
EG-VA4055/M16-K
In Stock
Price Group
D1
List Price
2.581,00 €
Item Total
2.581,00 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support