Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
EG-VA6555/BV680542 | TURCK - Your Global Automation Partner
excom I/O System
EG-VA6555/BV680542
Order ID no. 6884115
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
48
Ambient temperature min. (°C)
-20
Approvals
ATEX, INMETRO, KOSHA, NEPSI, TR CU
Dimensions (L x W x H)
550 mm x 650 mm x 210 mm
Housing material
Stainless steel
Housing quality
1.4404 (AISI 316L)
Network protocol
EtherNet/IP, Modbus TCP, PROFIBUS-DP, PROFINET
Protection class
IP54
Key Features
Network protocol
PROFIBUS-DP, EtherNet/IP, Modbus TCP, PROFINET
Protection class
IP54
In Stock
Price Group
D1
List Price
5.711,00 €
Item Total
5.711,00 €
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Products
Others
EG-VA6555/BV680542
Contact Support