Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
EG-VA6555/BV680115/016 | TURCK - Your Global Automation Partner
excom I/O System System Enclosure 800 x 550 x 210
EG-VA6555/BV680115/016
Order ID no. 6884168
home
Home
Loading...
Technical Data
Downloads
Dimensions (L x W x H)
550 mm x 210 mm
Housing material
Stainless steel
Housing quality
1.4404 (AISI 316L)
Protection class
IP66
Key Features
Protection class
home
Turck-Shop
Products
Others
EG-VA6555/BV680115/016
IP66
Item Total
6.292,00 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support
In Stock
Price Group
D1
List Price
6.292,00 €