Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
GDP-N /FW2.2 | TURCK - Your Global Automation Partner
excom I/O System
GDP-N /FW2.2
Order ID no. 6884224
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-40
Connection technology signal
Cage clamp terminal, Screw terminal
Dimensions (L x W x H)
118 mm x 18 mm x 106 mm
Fieldbus transmission rate
9.6 kbps …1.5 Mbps
Housing material
Plastic
Network protocol
PROFIBUS-DP
Product type
Gateway
Protection class
IP20
Key Features
Network protocol
PROFIBUS-DP
Protection class
IP20
In Stock
Price Group
D1
List Price
445,60 €
Item Total
445,60 €
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Products
Others
GDP-N /FW2.2
Contact Support