Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
EG-VA655521/BV680115/RHE | TURCK - Your Global Automation Partner
excom I/O System System Enclosure 650 x 550 x 210
EG-VA655521/BV680115/RHE
Order ID no. 6884234
home
Home
Loading...
Technical Data
Downloads
Approvals
ATEX
Coupler/converter/switch
Switch
Dimensions (L x W x H)
550 mm x 210 mm x 260 mm
Housing material
Stainless steel
Housing quality
1.4404 (AISI 316L)
Protection class
IP66
Key Features
Protection class
IP66
home
Turck-Shop
Products
Others
EG-VA655521/BV680115/RHE
Item Total
7.867,00 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support
In Stock
Price Group
D1
List Price
7.867,00 €